COMPANY HEADER
Print Back
Set Screw Type.
  • All Stainless Steel
  • B-type seal available in all styles and sizes
  • L3-type seal available. Limited sizes. Consult IPTCI for speed limitations.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1 5/16 in

H - Dimension

N/A 1 7/8 in47.6 mm

A - Dimension

N/A 6 17/32 in166 mm

E - Dimension

N/A 5 in127 mm

B - Dimension

N/A 1 29/32 in48 mm

S2 - Dimension

N/A 7/8 in22 mm

S1 - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 0.75 in19 mm

W - Dimension

N/A 3 11/16 in94 mm

Bi - Dimension

N/A 1.6890 in42.9 mm

N - Dimension

N/A 0.6890 in17.5 mm

M - Dimension

N/A 1.0000 in25.4 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SUC 207-21

Housing No.

N/A SP 207

Weight

N/A 4.2 lb

Seal Type

N/A B-Type