COMPANY HEADER
Print Back
Stainless pillow block housing with stainless set screw locking insert with IP69K rated seal package
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.1875 in

H - Dimension

N/A 1 11/16 in42.9 mm

A - Dimension

N/A 6 13/32 in163 mm

E - Dimension

N/A 4 3/4 in121 mm

B - Dimension

N/A 1 27/32 in47 mm

S2 - Dimension

N/A 13/16 in21 mm

S1 - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 11/16 in18 mm

W - Dimension

N/A 3 19/64 in84 mm

Bi - Dimension

N/A 1.50 in38.1 mm

N - Dimension

N/A 0.6260 in15.9 mm

M - Dimension

N/A 0.8740 in22.2 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SUC 206-19 IP69K

Housing No.

N/A SP 206

Weight

N/A 3.30 lb

Seal Type

N/A IP69K