COMPANY HEADER
Print Back
Stainless pillow block housing with stainless set screw locking insert with IP69K rated seal package
Unit of Measure

Specifications

d - Shaft Dia.

N/A 20 mm

H - Dimension

N/A 1 5/16 in33.3 mm

A - Dimension

N/A 5 in127 mm

E - Dimension

N/A 3 3/4 in95 mm

B - Dimension

N/A 1 1/2 in38 mm

S2 - Dimension

N/A 11/16 in17 mm

S1 - Dimension

N/A 7/16 in11 mm

G - Dimension

N/A 19/32 in15 mm

W - Dimension

N/A 2 9/16 in65 mm

Bi - Dimension

N/A 1.2205 in31 mm

N - Dimension

N/A 0.5000 in12.7 mm

M - Dimension

N/A 0.7205 in18.3 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SUC 204 IP69K

Housing No.

N/A SP 204

Weight

N/A 1.6 lb

Seal Type

N/A IP69K