COMPANY HEADER
Print Back
With Eccentric Locking Collar.
Stainless Steel bearing insert - SNATP.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.5 in

H - Dimension

N/A 1 15/16 in49.2 mm

A - Dimension

N/A 7 1/4 in184 mm

E - Dimension

N/A 5 25/64 in137 mm

B - Dimension

N/A 2 1/8 in54 mm

S2 - Dimension

N/A 23/32 in18 mm

S1 - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 25/32 in20 mm

W - Dimension

N/A 3 29/32 in99 mm

Bi - Dimension

N/A 2.1220 in53.9 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 0.8425 in21.4 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SNA 208-24

Housing No.

N/A TP 208

Weight

N/A 2.2 lb

Seal Type

N/A B-Type