COMPANY HEADER
Print Back
With Eccentric Locking Collar.
Stainless Steel bearing insert - SNATP.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.25 in

H - Dimension

N/A 1 7/8 in47.6 mm

A - Dimension

N/A 6 5/8 in168 mm

E - Dimension

N/A 5 in127 mm

B - Dimension

N/A 1 29/32 in48 mm

S2 - Dimension

N/A 23/32 in18 mm

S1 - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 11/16 in18 mm

W - Dimension

N/A 3 11/16 in94 mm

Bi - Dimension

N/A 1.9606 in49.8 mm

N - Dimension

N/A 0.6890 in17.5 mm

M - Dimension

N/A 0.7402 in18.8 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SNA 207-20

Housing No.

N/A TP 207

Weight

N/A 1.7 lb

Seal Type

N/A B-Type