COMPANY HEADER
Print Back
With Eccentric Locking Collar.
Stainless Steel bearing insert - SNATP.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.25 in

H - Dimension

N/A 1 11/16 in42.9 mm

A - Dimension

N/A 6 13/32 in163 mm

E - Dimension

N/A 4 11/16 in119 mm

B - Dimension

N/A 1 13/16 in46 mm

S2 - Dimension

N/A 23/32 in18 mm

S1 - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 11/16 in18 mm

W - Dimension

N/A 3 19/64 in84 mm

Bi - Dimension

N/A 1.8110 in46.0 mm

N - Dimension

N/A 0.6260 in15.9 mm

M - Dimension

N/A 0.7165 in18.2 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SNA 206-20

Housing No.

N/A TP 206

Weight

N/A 1.2 lb

Seal Type

N/A B-Type