COMPANY HEADER
Print Back
With Eccentric Locking Collar.
Stainless Steel bearing insert - SNATP.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 25 mm

H - Dimension

N/A 1 7/16 in36.5 mm

A - Dimension

N/A 5 1/2 in140 mm

E - Dimension

N/A 4 1/8 in105 mm

B - Dimension

N/A 1 1/2 in38 mm

S2 - Dimension

N/A 9/16 in14 mm

S1 - Dimension

N/A 7/16 in11 mm

G - Dimension

N/A 9/16 in14 mm

W - Dimension

N/A 2 51/64 in71 mm

Bi - Dimension

N/A 1.6220 in41.2 mm

N - Dimension

N/A 0.5630 in14.3 mm

M - Dimension

N/A 0.6850 in17.4 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SNA 205

Housing No.

N/A TP 205

Weight

N/A 0.8 lb

Seal Type

N/A B-Type