COMPANY HEADER
Print Back
Eccentric Locking Collar Type.
  • All Stainless Steel
  • B-type seal available in all styles and sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.9375 in

H - Dimension

N/A 2 1/4 in57.2 mm

A - Dimension

N/A 8 in203 mm

E - Dimension

N/A 6 1/4 in159 mm

B - Dimension

N/A 2 5/16 in59 mm

S2 - Dimension

N/A 15/16 in24 mm

S1 - Dimension

N/A 23/32 in18 mm

G - Dimension

N/A 7/8 in22 mm

W - Dimension

N/A 4 1/2 in114 mm

Bi - Dimension

N/A 2.2480 in57.1 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 0.9685 in24.6 mm

Bolt Used

N/A 5/8 in

Bearing No.

N/A SNA 210-31

Housing No.

N/A SP 210

Weight

N/A 7.4 lb

Seal Type

N/A B-Type