COMPANY HEADER
Print Back
Eccentric Locking Collar Type.
  • All Stainless Steel
  • B-type seal available in all styles and sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.5 in

H - Dimension

N/A 1 15/16 in49.2 mm

A - Dimension

N/A 7 1/4 in184 mm

E - Dimension

N/A 5 3/8 in136 mm

B - Dimension

N/A 2 in51 mm

S2 - Dimension

N/A 7/8 in22 mm

S1 - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 25/32 in20 mm

W - Dimension

N/A 3 15/16 in100 mm

Bi - Dimension

N/A 2.1220 in53.9 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 0.8425 in21.4 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SNA 208-24

Housing No.

N/A SP 208

Weight

N/A 5.6 lb

Seal Type

N/A B-Type