COMPANY HEADER
Print Back
Eccentric Locking Collar Type.
  • All Stainless Steel
  • B-type seal available in all styles and sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1 in

H - Dimension

N/A 1 7/16 in36.5 mm

A - Dimension

N/A 5 15/32 in139 mm

E - Dimension

N/A 4 1/8 in105 mm

B - Dimension

N/A 1 1/2 in38 mm

S2 - Dimension

N/A 11/16 in17 mm

S1 - Dimension

N/A 1/2 in13 mm

G - Dimension

N/A 5/8 in16 mm

W - Dimension

N/A 2 3/4 in70 mm

Bi - Dimension

N/A 1.6220 in41.2 mm

N - Dimension

N/A 0.5630 in14.3 mm

M - Dimension

N/A 0.6850 in17.4 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SNA 205-16

Housing No.

N/A SP 205

Weight

N/A 2.2 lb

Seal Type

N/A B-Type