COMPANY HEADER
Print Back
With Hard Chrome Coated Bearing Inserts.
With optional bearing inserts: Hard Chrome Coated - CUCNPP
  • High shaft height
  • B-type seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2.5 in

H - Dimension

N/A 3 in76.2 mm

A - Dimension

N/A 10 3/4 in273 mm

E - Dimension

N/A 8 1/8 in206 mm

B - Dimension

N/A 2 11/16 in68 mm

S2 - Dimension

N/A 1 3/16 in30 mm

S1 - Dimension

N/A 13/16 in20 mm

G - Dimension

N/A 1 1/8 in29 mm

W - Dimension

N/A 6 1/32 in153 mm

Bi - Dimension

N/A 2.5630 in65.1 mm

N - Dimension

N/A 1.0000 in25.4 mm

M - Dimension

N/A 1.5630 in39.7 mm

Bolt Used

N/A 7/8 in

Bearing No.

N/A CUC 213-40

Housing No.

N/A NPP 213

Weight

N/A 14.1 lb

Seal Type

N/A B-Type