COMPANY HEADER
Print Back
With Black Oxide Bearing Inserts - BUCNPP
  • High shaft height
  • B-type Seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2.4375 in

H - Dimension

N/A 2 3/4 in69.8 mm

A - Dimension

N/A 9 17/32 in242 mm

E - Dimension

N/A 7 11/32 in187 mm

B - Dimension

N/A 2 1/2 in64 mm

S2 - Dimension

N/A 1 in25.4 mm

S1 - Dimension

N/A 25/32 in20 mm

G - Dimension

N/A 1 1/16 in27 mm

W - Dimension

N/A 5 33/64 in140 mm

Bi - Dimension

N/A 2.5630 in65.1 mm

N - Dimension

N/A 1.0000 in25.4 mm

M - Dimension

N/A 1.5630 in39.7 mm

Bolt Used

N/A 5/8 in

Bearing No.

N/A BUC 212-39

Housing No.

N/A NPP 212

Weight

N/A 11.2 lb

Seal Type

N/A B-Type