COMPANY HEADER
Print Back
With Black Oxide Bearing Inserts - BUCNPP
  • High shaft height
  • B-type Seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2 in

H - Dimension

N/A 2 1/2 in63.5 mm

A - Dimension

N/A 8 5/8 in220 mm

E - Dimension

N/A 6 7/8 in174 mm

B - Dimension

N/A 2 3/8 in60 mm

S2 - Dimension

N/A 15/16 in24 mm

S1 - Dimension

N/A 23/32 in18 mm

G - Dimension

N/A 1 1/16 in27 mm

W - Dimension

N/A 5 1/32 in128 mm

Bi - Dimension

N/A 2.1890 in55.6 mm

N - Dimension

N/A 0.8740 in22.2 mm

M - Dimension

N/A 1.3150 in33.4 mm

Bolt Used

N/A 5/8 in

Bearing No.

N/A BUC 211-32

Housing No.

N/A NPP 211

Weight

N/A 8.80 lb

Seal Type

N/A B-Type