COMPANY HEADER
Print Back
Medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • Cast iron housing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2.375 in

H - Dimension

N/A 3 in76.2 mm

A - Dimension

N/A 10 3/4 in273.1 mm

E - Dimension

N/A 8 1/8 in206.4 mm

B - Dimension

N/A 2 11/16 in68.3 mm

S2 - Dimension

N/A 1 3/16 in30.2 mm

S1 - Dimension

N/A 13/16 in20.4 mm

G - Dimension

N/A 1 7/64 in28.6 mm

W - Dimension

N/A 5 63/64 in152 mm

Bi - Dimension

N/A 2.5630 in65.1 mm

N - Dimension

N/A 1.0000 in25.4 mm

M - Dimension

N/A 1.5630 in39.7 mm

Bolt Used

N/A 5/8 in

Bearing No.

N/A UC X12-38

Housing No.

N/A P X12

Weight

N/A 17 lb

Seal Type

N/A B-Type