COMPANY HEADER
Print Back
Medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • Cast iron housing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2.125 in

H - Dimension

N/A 2 3/4 in69.8 mm

A - Dimension

N/A 9 17/32 in242.1 mm

E - Dimension

N/A 7 11/32 in186.4 mm

B - Dimension

N/A 2 1/2 in63.5 mm

S2 - Dimension

N/A 1 in25.4 mm

S1 - Dimension

N/A 25/32 in19.8 mm

G - Dimension

N/A 1 1/16 in26.9 mm

W - Dimension

N/A 5 33/64 in140.1 mm

Bi - Dimension

N/A 2.5630 in65.1 mm

N - Dimension

N/A 1.0000 in25.4 mm

M - Dimension

N/A 1.5630 in39.7 mm

Bolt Used

N/A 5/8 in

Bearing No.

N/A UC X11-34

Housing No.

N/A P 212

Weight

N/A 14.1 lb

Seal Type

N/A B-Type