COMPANY HEADER
Print Back
Medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • Cast iron housing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.875 in

H - Dimension

N/A 2 1/2 in63.5 mm

A - Dimension

N/A 8 5/8 in219.2 mm

E - Dimension

N/A 6 7/8 in174.8 mm

B - Dimension

N/A 2 3/8 in60.5 mm

S2 - Dimension

N/A 15/16 in23.8 mm

S1 - Dimension

N/A 23/32 in18.3 mm

G - Dimension

N/A 1 1/16 in26.9 mm

W - Dimension

N/A 5 1/32 in127.8 mm

Bi - Dimension

N/A 2.1890 in55.6 mm

N - Dimension

N/A 0.8740 in22.2 mm

M - Dimension

N/A 1.3150 in33.4 mm

Bolt Used

N/A 5/8 in

Bearing No.

N/A UC X10-30

Housing No.

N/A P 211

Weight

N/A 10.1 lb

Seal Type

N/A B-Type