COMPANY HEADER
Print Back
Medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • Cast iron housing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.625 in

H - Dimension

N/A 2 1/4 in57.2 mm

A - Dimension

N/A 8 in203.2 mm

E - Dimension

N/A 6 1/4 in158.8 mm

B - Dimension

N/A 2 1/4 in57.2 mm

S2 - Dimension

N/A 15/16 in23.8 mm

S1 - Dimension

N/A 23/32 in18.3 mm

G - Dimension

N/A 15/16 in23.8 mm

W - Dimension

N/A 4 33/64 in114.7 mm

Bi - Dimension

N/A 2.0315 in51.6 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.2835 in32.6 mm

Bolt Used

N/A 5/8 in

Bearing No.

N/A UC X09-26

Housing No.

N/A P 210

Weight

N/A 8.2 lb

Seal Type

N/A B-Type