COMPANY HEADER
Print Back
Medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • Cast iron housing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.375 in

H - Dimension

N/A 2 1/8 in54 mm

A - Dimension

N/A 7 1/4 in184.2 mm

E - Dimension

N/A 5 17/32 in140.5 mm

B - Dimension

N/A 1 15/16 in49.2 mm

S2 - Dimension

N/A 15/16 in23.8 mm

S1 - Dimension

N/A 9/16 in14.2 mm

G - Dimension

N/A 13/16 in20.6 mm

W - Dimension

N/A 4 3/16 in106.4 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A UC X07-22

Housing No.

N/A P X07

Weight

N/A 6 lb

Seal Type

N/A B-Type