COMPANY HEADER
Print Back
Medium duty with set screw lock.
  • Wide inner race bearing with greater load carrying capacity than standard duty
  • Cast iron housing
  • B-type seals
  • L3-type seals available in some sizes
Unit of Measure

Specifications

d - Shaft Dia.

N/A 85 mm

H - Dimension

N/A 4 in101.6 mm

A - Dimension

N/A 14 in355.6 mm

E - Dimension

N/A 11 1/16 in281 mm

B - Dimension

N/A 3 3/8 in85.7 mm

S2 - Dimension

N/A 1 13/16 in46 mm

S1 - Dimension

N/A 1 in25.4 mm

G - Dimension

N/A 1 9/16 in40 mm

W - Dimension

N/A 8 in203.2 mm

Bi - Dimension

N/A 3.7795 in96 mm

N - Dimension

N/A 1.5630 in39.7 mm

M - Dimension

N/A 2.2165 in56.3 mm

Bolt Used

N/A 7/8 in

Bearing No.

N/A UC X17

Housing No.

N/A P X17

Weight

N/A 35.7 lb

Seal Type

N/A B-Type