COMPANY HEADER
Print Back
Standard duty. Low shaft height with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2.5 in

H - Dimension

N/A 2 11/16 in68.3 mm

A - Dimension

N/A 9 3/4 in248 mm

E - Dimension

N/A 7 5/8 in194 mm

B - Dimension

N/A 2 3/4 in70 mm

S2 - Dimension

N/A 1 1/8 in29 mm

S1 - Dimension

N/A 11/16 in18 mm

G - Dimension

N/A 1 1/8 in29 mm

W - Dimension

N/A 5 7/16 in138 mm

Bi - Dimension

N/A 2.5630 in65.1 mm

N - Dimension

N/A 1.0000 in25.4 mm

M - Dimension

N/A 1.5630 in39.7 mm

Bolt Used

N/A 5/8 in

Bearing No.

N/A UC 213-40

Housing No.

N/A PL 213

Weight

N/A 13.9 lb

Seal Type

N/A B-Type