COMPANY HEADER
Print Back
Standard duty. Low shaft height with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 55 mm

H - Dimension

N/A 2 7/16 in61.9 mm

A - Dimension

N/A 8 5/8 in219 mm

E - Dimension

N/A 7 in178 mm

B - Dimension

N/A 2 3/8 in60 mm

S2 - Dimension

N/A 15/16 in24 mm

S1 - Dimension

N/A 11/16 in18 mm

G - Dimension

N/A 1 in25.4 mm

W - Dimension

N/A 4 61/64 in126 mm

Bi - Dimension

N/A 2.1890 in55.6 mm

N - Dimension

N/A 0.8740 in22.2 mm

M - Dimension

N/A 1.3150 in33.4 mm

Bolt Used

N/A 5/8 in

Bearing No.

N/A UC 211

Housing No.

N/A PL 211

Weight

N/A 8.7 lb

Seal Type

N/A B-Type