COMPANY HEADER
Print Back
Standard duty. Low shaft height with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 50 mm

H - Dimension

N/A 2 3/16 in55.6 mm

A - Dimension

N/A 8 1/32 in204 mm

E - Dimension

N/A 6 1/4 in159 mm

B - Dimension

N/A 2 1/4 in57 mm

S2 - Dimension

N/A 15/16 in24 mm

S1 - Dimension

N/A 11/16 in18 mm

G - Dimension

N/A 29/32 in23 mm

W - Dimension

N/A 4 29/64 in113 mm

Bi - Dimension

N/A 2.0315 in51.6 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.2835 in32.6 mm

Bolt Used

N/A 5/8 in

Bearing No.

N/A UC 210

Housing No.

N/A PL 210

Weight

N/A 6.6 lb

Seal Type

N/A B-Type