COMPANY HEADER
Print Back
Standard duty. Low shaft height with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.6875 in

H - Dimension

N/A 2 1/16 in52.4 mm

A - Dimension

N/A 7 1/2 in191 mm

E - Dimension

N/A 5 3/4 in146 mm

B - Dimension

N/A 2 1/8 in54 mm

S2 - Dimension

N/A 13/16 in20 mm

S1 - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 29/32 in23 mm

W - Dimension

N/A 4 7/32 in107 mm

Bi - Dimension

N/A 1.9370 in49.2 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.1890 in30.2 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A UC 209-27

Housing No.

N/A PL 209

Weight

N/A 5.7 lb

Seal Type

N/A B-Type