COMPANY HEADER
Print Back
Standard duty. High shaft height with set screw lock.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
  • Available with high temp. bearings
Unit of Measure

Specifications

d - Shaft Dia.

N/A 0.9375 in

H - Dimension

N/A 1 7/16 in36.5 mm

A - Dimension

N/A 5 1/2 in140 mm

E - Dimension

N/A 4 1/8 in105 mm

B - Dimension

N/A 1 1/2 in38 mm

S2 - Dimension

N/A 11/16 in17 mm

S1 - Dimension

N/A 1/2 in13 mm

G - Dimension

N/A 5/8 in16 mm

W - Dimension

N/A 2 27/32 in72 mm

Bi - Dimension

N/A 1.3386 in34 mm

N - Dimension

N/A 0.5630 in14.3 mm

M - Dimension

N/A 0.7756 in19.7 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A UC 205-15

Housing No.

N/A P 205

Weight

N/A 2 lb

Seal Type

N/A B-Type