COMPANY HEADER
Print Back
Low shaft height.
  • Cast iron housing
  • Narrow inner race bearing with set screw lock
  • K-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.1875 in

H - Dimension

N/A 1 9/16 in39.7 mm

A - Dimension

N/A 6 11/32 in161 mm

E - Dimension

N/A 4 3/4 in121 mm

B - Dimension

N/A 1 3/4 in45 mm

S2 - Dimension

N/A 13/16 in21 mm

S1 - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 11/16 in18 mm

W - Dimension

N/A 3 5/32 in80 mm

Bi - Dimension

N/A 1.1811 in30 mm

N - Dimension

N/A 0.3150 in8 mm

M - Dimension

N/A 0.8661 in22 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SB 206-19

Housing No.

N/A PL 206

Weight

N/A 2.8 lb

Seal Type

N/A K-Type