COMPANY HEADER
Print Back
Low shaft height.
  • Cast iron housing
  • Narrow inner race bearing with set screw lock
  • K-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 0.9375 in

H - Dimension

N/A 1 5/16 in33.3 mm

A - Dimension

N/A 5 1/2 in140 mm

E - Dimension

N/A 4 1/8 in105 mm

B - Dimension

N/A 1 1/2 in38 mm

S2 - Dimension

N/A 11/16 in18 mm

S1 - Dimension

N/A 7/16 in11 mm

G - Dimension

N/A 5/8 in16 mm

W - Dimension

N/A 2 45/64 in69 mm

Bi - Dimension

N/A 1.0630 in27 mm

N - Dimension

N/A 0.2953 in7.5 mm

M - Dimension

N/A 0.7677 in19.5 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SB 205-15

Housing No.

N/A PL 205

Weight

N/A 1.8 lb

Seal Type

N/A K-Type