COMPANY HEADER
Print Back
Low shaft height.
  • Cast iron housing
  • Narrow inner race bearing with set screw lock
  • K-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 0.75 in

H - Dimension

N/A 1 1/4 in31.8 mm

A - Dimension

N/A 5 in127 mm

E - Dimension

N/A 3 3/4 in95 mm

B - Dimension

N/A 1 1/2 in38 mm

S2 - Dimension

N/A 9/16 in14 mm

S1 - Dimension

N/A 7/16 in11 mm

G - Dimension

N/A 9/16 in14 mm

W - Dimension

N/A 2 1/2 in64 mm

Bi - Dimension

N/A 0.9843 in25 mm

N - Dimension

N/A 0.2756 in7 mm

M - Dimension

N/A 0.7087 in18 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SB 204-12

Housing No.

N/A PL 204

Weight

N/A 1.5 lb

Seal Type

N/A K-Type