COMPANY HEADER
Print Back
High shaft height.
  • Cast iron housing
  • Narrow inner race bearing with set screw lock
  • K-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1 9/16 in

H - Dimension

N/A 1 15/16 in49.2 mm

A - Dimension

N/A 7 1/8 in181 mm

E - Dimension

N/A 5 7/16 in137 mm

B - Dimension

N/A 2 in51 mm

S2 - Dimension

N/A 7/8 in22 mm

S1 - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 13/16 in21 mm

W - Dimension

N/A 4 in102 mm

Bi - Dimension

N/A 1.3386 in34 mm

N - Dimension

N/A 0.3543 in9 mm

M - Dimension

N/A 0.9843 in25 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SB 208-25

Housing No.

N/A P 208

Weight

N/A 4.9 lb

Seal Type

N/A K-Type