COMPANY HEADER
Print Back
High shaft height with eccentric locking collar.
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.75 in

H - Dimension

N/A 2 1/8 in54 mm

A - Dimension

N/A 7 1/2 in190 mm

E - Dimension

N/A 5 3/4 in146 mm

B - Dimension

N/A 2 1/8 in54 mm

S2 - Dimension

N/A 13/16 in21 mm

S1 - Dimension

N/A 19/32 in15 mm

G - Dimension

N/A 7/8 in22 mm

W - Dimension

N/A 4 17/64 in109 mm

Bi - Dimension

N/A 1.7205 in43.7 mm

N - Dimension

N/A 0.4331 in11 mm

M - Dimension

N/A 0.7559 in19.2 mm

J - Dimension

N/A 0.5315 in13.5 mm

K - Dimension

N/A 2.5000 in63.5 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SA 209-28G

Housing No.

N/A P 209

Weight

N/A 5.9 lb

Seal Type

N/A K-Type