COMPANY HEADER
Print Back
High shaft height with eccentric locking collar.
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1 1/16 in

H - Dimension

N/A 1 11/16 in42.9 mm

A - Dimension

N/A 6 5/16 in160 mm

E - Dimension

N/A 4 3/4 in121 mm

B - Dimension

N/A 1 3/4 in44 mm

S2 - Dimension

N/A 13/16 in21 mm

S1 - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 11/16 in18 mm

W - Dimension

N/A 3 19/64 in84 mm

Bi - Dimension

N/A 1.4055 in35.7 mm

N - Dimension

N/A 0.3543 in9 mm

M - Dimension

N/A 0.5827 in14.8 mm

J - Dimension

N/A 0.4685 in11.9 mm

K - Dimension

N/A 1.7520 in44.5 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SA 206-17G

Housing No.

N/A P 206

Weight

N/A 3 lb

Seal Type

N/A K-Type