COMPANY HEADER
Print Back
High shaft height with eccentric locking collar.
  • Cast iron housing
  • Narrow inner race bearing
  • K-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1 in

H - Dimension

N/A 1 7/16 in36.5 mm

A - Dimension

N/A 5 1/2 in140 mm

E - Dimension

N/A 4 1/8 in105 mm

B - Dimension

N/A 1 1/2 in38 mm

S2 - Dimension

N/A 11/16 in17 mm

S1 - Dimension

N/A 1/2 in13 mm

G - Dimension

N/A 5/8 in16 mm

W - Dimension

N/A 2 27/32 in72 mm

Bi - Dimension

N/A 1.2205 in31 mm

N - Dimension

N/A 0.2953 in7.5 mm

M - Dimension

N/A 0.5513 in14 mm

J - Dimension

N/A 0.3740 in9.5 mm

K - Dimension

N/A 1.5000 in38.1 mm

Bolt Used

N/A 3/8 in

Bearing No.

N/A SA 205-16G

Housing No.

N/A P 205

Weight

N/A 2.1 lb

Seal Type

N/A K-Type