COMPANY HEADER
Print Back
Light duty. Eccentric locking collar type.
  • K-type seals
  • Narrow inner race bearing
  • Relubricatable unless otherwise specified
Unit of Measure

Specifications

d - Shaft Dia.

N/A 1.1875 in

H - Dimension

N/A 1 11/16 in42.9 mm

A - Dimension

N/A 6 5/32 in156 mm

E - Dimension

N/A 4 11/16 in119 mm

B - Dimension

N/A 1 5/16 in33 mm

S2 - Dimension

N/A 13/16 in21 mm

S1 - Dimension

N/A 9/16 in14 mm

G - Dimension

N/A 9/16 in14 mm

W - Dimension

N/A 3 9/32 in83 mm

Bi - Dimension

N/A 1.4055 in35.7 mm

N - Dimension

N/A 0.3543 in9 mm

K - Dimension

N/A 1.7520 in44.5 mm

Bolt Used

N/A 1/2 in

Bearing No.

N/A SA 206-19G

Housing No.

N/A LP 206

Weight

N/A 1.7 lb

Seal Type

N/A K-Type