COMPANY HEADER
Print Back
Standard duty. Low shaft height with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 3 in

H - Dimension

N/A 3 1/4 in82.6 mm

A - Dimension

N/A 10 13/16 in275 mm

E - Dimension

N/A 8 1/2 in217 mm

B - Dimension

N/A 2 15/16 in75 mm

S2 - Dimension

N/A 1 1/4 in31 mm

S1 - Dimension

N/A 1 in25.4 mm

G - Dimension

N/A 1 1/8 in29 mm

W - Dimension

N/A 6 33/64 in166 mm

Bi - Dimension

N/A 3.6260 in92.1 mm

N - Dimension

N/A 1.4685 in37.3 mm

M - Dimension

N/A 1.4685 in37.3 mm

J - Dimension

N/A 0.6890 in17.5 mm

K - Dimension

N/A 4.0157 in102 mm

Bolt Used

N/A 7/8 in

Bearing No.

N/A NA 215-48

Housing No.

N/A P 215

Weight

N/A 18.3 lb

Seal Type

N/A B-Type