COMPANY HEADER
Print Back
Standard duty. High shaft height with eccentric locking collar.
  • Cast iron housing
  • Wide inner race bearing
  • B-type or L3-type seals
Unit of Measure

Specifications

d - Shaft Dia.

N/A 65 mm

H - Dimension

N/A 3 in76.2 mm

A - Dimension

N/A 10 3/4 in273 mm

E - Dimension

N/A 8 1/8 in206.4 mm

B - Dimension

N/A 2 11/16 in68 mm

S2 - Dimension

N/A 1 3/16 in30.2 mm

S1 - Dimension

N/A 13/16 in20 mm

G - Dimension

N/A 1 7/64 in28.6 mm

W - Dimension

N/A 6 1/32 in153 mm

Bi - Dimension

N/A 3.3740 in85.7 mm

N - Dimension

N/A 1.3425 in34.1 mm

M - Dimension

N/A 1.3425 in34.1 mm

J - Dimension

N/A 0.6890 in17.5 mm

K - Dimension

N/A 3.3858 in86 mm

Bolt Used

N/A 7/8 in

Bearing No.

N/A NA 213

Housing No.

N/A P X12

Weight

N/A 14 lb

Seal Type

N/A B-Type