COMPANY HEADER
Print Back
IPTCI's high temperature bearing inserts are designed for applications up to 400° F (continuous), 450° F (intermittent). These special insert bearings can be used in any of our gray iron, plated, or stainless housings.

IPTCI's HUC inserts consist of the following:
  • Specially heat treated rings.
  • C4 Internal Clearance - To accommodate thermal expansion.
  • Silicone Rubber Seals - Offering excellent long term heat resistance.
  • B-type seal configuration for wash down protection.
  • High temperature, H-1 food grade grease with operating range of -45° F to +450° F.
  • Black oxide finish, for additional corrosion resistance.
Note: External dimensions of HUC are the same as UC bearing insert. Please inquire about High Temperature ER Inserts (HER).
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 1.9375 in

D - Dimension

N/A 3.5433 in90 mm

Bi - Dimension

N/A 2.0315 in51.6 mm

Be - Dimension

N/A 0.9449 in24 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.2835 in32.6 mm

G - Dimension

N/A 0.3543 in9 mm

Ds - Dimension

N/A 3/8-24UNF

Basic Load Rating

N/A 7,400 lbf

Basic Static Load Rating

N/A 4,910 lbf

Weight

N/A 1.81 lb

Seal Type

N/A B-Type