COMPANY HEADER
Print Back
IPTCI's high temperature bearing inserts are designed for applications up to 400° F (continuous), 450° F (intermittent). These special insert bearings can be used in any of our gray iron, plated, or stainless housings.

IPTCI's HUC inserts consist of the following:
  • Specially heat treated rings.
  • C4 Internal Clearance - To accommodate thermal expansion.
  • Silicone Rubber Seals - Offering excellent long term heat resistance.
  • B-type seal configuration for wash down protection.
  • High temperature, H-1 food grade grease with operating range of -45° F to +450° F.
  • Black oxide finish, for additional corrosion resistance.
Note: External dimensions of HUC are the same as UC bearing insert. Please inquire about High Temperature ER Inserts (HER).
Unit of Measure

Specifications

d - Bore Dia. of Bearing

N/A 0.75 in

D - Dimension

N/A 1.8504 in47 mm

Bi - Dimension

N/A 1.2205 in31 mm

Be - Dimension

N/A 0.6299 in16 mm

N - Dimension

N/A 0.5000 in12.7 mm

M - Dimension

N/A 0.7205 in18.3 mm

G - Dimension

N/A 0.1969 in5 mm

Ds - Dimension

N/A 1/4-28UNF

Basic Load Rating

N/A 2,740 lbf

Basic Static Load Rating

N/A 1,600 lbf

Weight

N/A 0.35 lb

Seal Type

N/A B-Type