COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPHA
  • B-type Seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2.25 in

A - Dimension

N/A 5 19/32 in142 mm

W - Dimension

N/A 6 13/16 in173 mm

C - Dimension

N/A 23/64 in9 mm

H - Dimension

N/A 4 1/64 in102 mm

L - Dimension

N/A 2 3/8 in60 mm

D - Dimension

N/A 1 3/32 in28 mm

K - Dimension

N/A PF 1 1/4-11 1/2

Bi - Dimension

N/A 2.5630 in65.1 mm

N - Dimension

N/A 1.0000 in25.4 mm

M - Dimension

N/A 1.5630 in39.7 mm

Bearing No.

N/A SUC 212-36

Housing No.

N/A NPHA 212

Weight

N/A 8.2 lb

Seal Type

N/A B-Type