COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPHA
  • B-type Seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 2 in

A - Dimension

N/A 4 21/32 in118 mm

W - Dimension

N/A 5 19/32 in142 mm

C - Dimension

N/A 13/64 in5 mm

H - Dimension

N/A 3 17/64 in83 mm

L - Dimension

N/A 1 7/8 in48 mm

D - Dimension

N/A 13/16 in21 mm

K - Dimension

N/A PF 1-11 1/2

Bi - Dimension

N/A 2.0315 in51.6 mm

N - Dimension

N/A 0.7480 in19 mm

M - Dimension

N/A 1.2835 in32.6 mm

Bearing No.

N/A SUC 210-32

Housing No.

N/A NPHA 210

Weight

N/A 4.6 lb

Seal Type

N/A B-Type