COMPANY HEADER
Print Back
With Stainless Steel Bearing Inserts.
With optional bearing inserts: Stainless Steel - SUCNPHA
  • B-type Seals
  • Available with locking collar bearings. Please ask.
Unit of Measure

Specifications

d - Shaft Dia.

N/A 20 mm

A - Dimension

N/A 2 33/64 in64 mm

W - Dimension

N/A 3 25/32 in96 mm

C - Dimension

N/A 0 in0 mm

H - Dimension

N/A 2 33/64 in64 mm

L - Dimension

N/A 1 9/16 in40 mm

D - Dimension

N/A 3/4 in19.1 mm

K - Dimension

N/A PF 3/4-14

Bi - Dimension

N/A 1.2205 in31 mm

N - Dimension

N/A 0.5000 in12.7 mm

M - Dimension

N/A 0.7205 in18.3 mm

Bearing No.

N/A SUC 204

Housing No.

N/A NPHA 204

Weight

N/A 1.7 lb

Seal Type

N/A B-Type