COMPANY HEADER
Print Back
Tapped Base Pillow Block, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Tapped Base Pillow Block

Bearing Type

N/A Mounted Ball Bearing

Locking Device

N/A Set Screw

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Grease Fitting

N/A M6

Component 1

N/A UC210-31

Component 2

N/A TB210

Associated Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Housing Number

N/A TB210

Dynamic Load Rating

N/A 7900 lb

Static Load Rating

N/A 5190 lb

Speed [Max]

N/A 3400 rpm

Short Description

N/A TB 200 PTI Series

Weight

N/A 6.4 lb

Dimension

Total Length

N/A 5.51 in

Total Width

N/A 2.01 in

Total Height

N/A 4.63 in

Tapped Thread Depth

N/A 0.87 in

Bore Size

N/A 1.9375 in

Inside Ring Width

N/A 2.29 in

Bolt Hole Spacing

N/A 4 in

Base Width

N/A 2.01 in

Base Length

N/A 5.51 in

Shaft Height

N/A 2 1/4 in