COMPANY HEADER
Print Back
Tapped Base Pillow Block, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Tapped Base Pillow Block

Bearing Type

N/A Mounted Ball Bearing

Locking Device

N/A Set Screw

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Grease Fitting

N/A M6

Component 1

N/A UC206-30MM

Component 2

N/A TB206

Associated Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Housing Number

N/A TB206

Dynamic Load Rating

N/A 18920 kN

Static Load Rating

N/A 11000 kN

Speed [Max]

N/A 5300 rpm

Short Description

N/A TB 200 PTI Series

Weight

N/A 2.9 lb

Dimension

Total Length

N/A 102 mm

Total Width

N/A 38 mm

Total Height

N/A 87 mm

Tapped Thread Depth

N/A 16 mm

Bore Size

N/A 30 mm

Inside Ring Width

N/A 41.2 mm

Bolt Hole Spacing

N/A 76.2 mm

Base Width

N/A 38 mm

Base Length

N/A 102 mm

Shaft Height

N/A 42.9 mm