COMPANY HEADER
Print Back
Tapped Base Pillow Block , Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Tapped Base Pillow Block

Bearing Type

N/A Mounted Ball Bearing

Locking Device

N/A Eccentric

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Grease Fitting

N/A M6

Component 1

N/A SA209-26

Component 2

N/A SWG45

Associated Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Housing Number

N/A SWG45

Dynamic Load Rating

N/A 7390 lb

Static Load Rating

N/A 4610 lb

Speed [Max]

N/A 3700 rpm

Short Description

N/A SWG 200 PTI Series

Dimension

Thread Size

N/A M12

Total Length

N/A 4.72 in

Total Width

N/A 1.89 in

Total Height

N/A 4 1/4 in

Tapped Thread Depth

N/A 0.6 in

Bore Size

N/A 1.625 in

Inside Ring Width

N/A 2.44 in

Bolt Hole Spacing

N/A 3.8 in

Base Width

N/A 1.89 in

Base Length

N/A 4.72 in

Shaft Height

N/A 2 1/8 in