COMPANY HEADER
Print Back
Tapped Base Pillow Block , Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Tapped Base Pillow Block

Bearing Type

N/A Mounted Ball Bearing

Locking Device

N/A Adapter Mount

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Grease Fitting

N/A M6

Component 1

N/A GSH210-50MM

Component 2

N/A TB210

Associated Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Housing Number

N/A TB210

Dynamic Load Rating

N/A 7210 kN

Static Load Rating

N/A 4485 kN

Speed [Max]

N/A 3400 rpm

Short Description

N/A GSHTB 200 PTI Series

Dimension

Total Length

N/A 140 mm

Total Width

N/A 51 mm

Total Height

N/A 117.5 mm

Tapped Thread Depth

N/A 22 mm

Tapped Thread Diameter

N/A 5/8-11

Bore Size

N/A 50 mm

Inside Ring Width

N/A 51.9 mm

Bolt Hole Spacing

N/A 57.2 mm

Base Width

N/A 51 mm

Base Length

N/A 140 mm

Shaft Height

N/A 57.2 mm