COMPANY HEADER
Print Back
Tapped Base Pillow Block , Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Tapped Base Pillow Block

Bearing Type

N/A Mounted Ball Bearing

Locking Device

N/A Adapter Mount

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Grease Fitting

N/A M6

Component 1

N/A GSH205-25MM

Component 2

N/A TB205

Associated Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Housing Number

N/A TB205

Dynamic Load Rating

N/A 13600 kN

Static Load Rating

N/A 7800 kN

Speed [Max]

N/A 5300 rpm

Short Description

N/A GSHTB 200 PTI Series

Dimension

Total Length

N/A 76 mm

Total Width

N/A 38 mm

Total Height

N/A 71 mm

Tapped Thread Depth

N/A 12.7 mm

Tapped Thread Diameter

N/A 3/8-16

Bore Size

N/A 25 mm

Inside Ring Width

N/A 36.0 mm

Bolt Hole Spacing

N/A 36.5 mm

Base Width

N/A 38 mm

Base Length

N/A 76 mm

Shaft Height

N/A 36.5 mm