COMPANY HEADER
Print Back
Tapped Base Pillow Block , Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Tapped Base Pillow Block

Bearing Type

N/A Mounted Ball Bearing

Locking Device

N/A Concentric Clamp Collar

Performance

N/A Normal Duty

Housing Construction

N/A Cast Iron

Housing Material

N/A Cast Iron

Expansion Type

N/A Non-Expansion

TYPE: EURO/ PTI

N/A PTI

Grease Type

N/A NLGI #2

Grease Fitting

N/A M6

Component 1

N/A CL208-40MM

Component 2

N/A TB208

Associated Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Housing Number

N/A TB208

Dynamic Load Rating

N/A 32600 kN

Static Load Rating

N/A 19800 kN

Speed [Max]

N/A 4000 rpm

Short Description

N/A CLTB 200 PTI Series

Dimension

Total Length

N/A 117 mm

Total Width

N/A 48 mm

Total Height

N/A 100 mm

Tapped Thread Depth

N/A 19 mm

Tapped Thread Diameter

N/A 1/2-13

Bore Size

N/A 40 mm

Inside Ring Width

N/A 55.8 mm

Bolt Hole Spacing

N/A 88.9 mm

Base Width

N/A 48 mm

Base Length

N/A 117 mm

Shaft Height

N/A 49.2 mm