COMPANY HEADER
Print Back
Take-Up, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Take-Up Bearing

Locking Device

N/A Set Screw

Performance

N/A Normal Duty

Housing Material

N/A Cast Iron

Housing Number

N/A T218

TYPE: EURO/PTI

N/A PTI

Grease Type

N/A NLGI #2

Component 1

N/A UC218-90MM

Component 2

N/A T218

Associate Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

N/A Mounted Ball Bearings

Speed [Max]

N/A 1900 rpm

Static Load Ratings

N/A 77440 kN

Dynamic Load Ratings

N/A 100760 kN

Short Description

N/A UCT 200 PTI Series

Weight

N/A 14.82 kg

Dimension

Grease Fitting

N/A M6

Total Length

N/A 275 mm

Total Width

N/A 215 mm

Slot Width

N/A 30 mm

Bore Size

N/A 90 mm

Housing Thickness

N/A 55 mm

Width between Slots

N/A 190 mm

Slot Length

N/A 140 mm

Length Through Pilot Hole

N/A 30 mm

Pilot Hole Diameter

N/A 48 mm

Length Through Bore Including Housing

N/A 83.8 mm

Tightening Slot Length

N/A 40 mm

Tightening Slot Width

N/A 80 mm

Base Width

N/A 130 mm

Diameter at Pilot Hole

N/A 80 mm

Length between Center of Outer Race to Back of Housing

N/A 27.5 mm

Length between Centerline to Base of Housing

N/A 160 mm