COMPANY HEADER
Print Back
Take-Up, Normal Duty Bearing, Cast Iron Housing, Metric Bores
Unit of Measure

Specifications

Type

N/A Take-Up Bearing

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Material

N/A Cast Iron

Housing Number

N/A SPK207

TYPE: EURO/PTI

N/A PTI

Grease Type

N/A NLGI #2

Component 1

N/A HC207-35MM

Component 2

N/A SPK207

Associate Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

N/A Mounted Ball Bearings

Speed [Max]

N/A 4500 rpm

Static Load Ratings

N/A 15130 kN

Dynamic Load Ratings

N/A 25430 kN

Short Description

N/A SPK 200 PTI Series

Weight

N/A 1.4 kg

Dimension

Tap Thread

N/A M24 x 3

Grease Fitting

N/A M6

Total Length

N/A 122 mm

Total Width

N/A 90 mm

Bore Size

N/A 35 mm

Inside Ring Width

N/A 52.3 mm

Diameter of Tapped Post

N/A 40 mm

Housing Thickness

N/A 32 mm

Slot Length

N/A 49 mm

Thread Depth

N/A 24 mm

Length between Center of Outer Race to Back of Bearing

N/A 20 mm

Length between Centerline to Base of Housing

N/A 76 mm