COMPANY HEADER
Print Back
Take-Up, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Take-Up Bearing

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Material

N/A Cast Iron

Housing Number

N/A T216

TYPE: EURO/PTI

N/A PTI

Grease Type

N/A NLGI #2

Component 1

N/A HC216-50

Component 2

N/A T216

Associate Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

N/A Mounted Ball Bearings

Speed [Max]

N/A 2150 rpm

Static Load Ratings

N/A 12200 lb

Dynamic Load Ratings

N/A 16000 lb

Short Description

N/A HCT 200 PTI Series

Weight

N/A 9.4 kg

Dimension

Grease Fitting

N/A M6

Total Length

N/A 9.25 in

Total Width

N/A 7.24 in

Slot Width

N/A 1.02 in

Bore Size

N/A 3.125 in

Housing Thickness

N/A 2.01 in

Width between Slots

N/A 6.5 in

Slot Length

N/A 4.76 in

Length Through Pilot Hole

N/A 0.83 in

Pilot Hole Diameter

N/A 1.61 in

Length Through Bore Including Housing

N/A 3.35 in

Tightening Slot Length

N/A 1.26 in

Tightening Slot Width

N/A 2.76 in

Base Width

N/A 4.37 in

Diameter at Pilot Hole

N/A 2.76 in

Length between Center of Outer Race to Back of Housing

N/A 1 in

Length between Centerline to Base of Housing

N/A 5.51 in