COMPANY HEADER
Print Back
Take-Up, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Take-Up Bearing

Locking Device

N/A Eccentric Collar

Performance

N/A Normal Duty

Housing Material

N/A Cast Iron

Housing Number

N/A T215

TYPE: EURO/PTI

N/A PTI

Grease Type

N/A NLGI #2

Component 1

N/A HC215-75MM

Component 2

N/A T215

Associate Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

N/A Mounted Ball Bearings

Speed [Max]

N/A 2300 rpm

Static Load Ratings

N/A 44220 kN

Dynamic Load Ratings

N/A 62000 kN

Short Description

N/A HCT 200 PTI Series

Weight

N/A 8.51 kg

Dimension

Grease Fitting

N/A M6

Total Length

N/A 232 mm

Total Width

N/A 167 mm

Slot Width

N/A 26 mm

Bore Size

N/A 75 mm

Housing Thickness

N/A 48 mm

Width between Slots

N/A 151 mm

Slot Length

N/A 121 mm

Length Through Pilot Hole

N/A 21 mm

Pilot Hole Diameter

N/A 41 mm

Length Through Bore Including Housing

N/A 78.4 mm

Tightening Slot Length

N/A 32 mm

Tightening Slot Width

N/A 70 mm

Base Width

N/A 111 mm

Diameter at Pilot Hole

N/A 70 mm

Length between Center of Outer Race to Back of Housing

N/A 24 mm

Length between Centerline to Base of Housing

N/A 140 mm