COMPANY HEADER
Print Back
Take-Up, Tapered Adapter Sleeve, Normal Duty Bearing, Cast Iron Housing, Metric and Inch Bores
Unit of Measure

Specifications

Type

N/A Take-Up Bearing

Locking Device

N/A Tapered Adapter Sleeve

Performance

N/A Normal Duty

Housing Material

N/A Cast Iron

Adapter Number

N/A H210GSH-50MM

Housing Number

N/A T210

TYPE: EURO/PTI

N/A PTI

Grease Type

N/A NLGI #2

Component 1

N/A GSH210-50MM

Component 2

N/A T210

Associate Industries

N/A Food, Aggregate, Automotive, Textile, Air Handling

Mounting Type

N/A Mounted Ball Bearings

Speed [Max]

N/A 3100 rpm

Static Load Ratings

N/A 19900 kN

Dynamic Load Ratings

N/A 33000 kN

Short Description

N/A GSHT 200 PTI Series

Weight

N/A 3 kg

Dimension

Grease Fitting

N/A M6

Total Length

N/A 149 mm

Total Width

N/A 117 mm

Slot Width

N/A 16 mm

Bore Size

N/A 50 mm

Housing Thickness

N/A 37 mm

Width between Slots

N/A 102 mm

Slot Length

N/A 86 mm

Length Through Pilot Hole

N/A 16 mm

Pilot Hole Diameter

N/A 29 mm

Length Through Bore Including Housing

N/A 44.9 mm

Tightening Slot Length

N/A 19 mm

Tightening Slot Width

N/A 49 mm

Base Width

N/A 83 mm

Diameter at Pilot Hole

N/A 49 mm

Length between Center of Outer Race to Back of Housing

N/A 18.5 mm

Length between Centerline to Base of Housing

N/A 90 mm